LFWPFC
Lead Free* Faucet Connection Nut and Crimp Fitting
For connecting 3⁄8 in. or 1⁄2 in. WaterPEX supply lines directly from manifold or branch supply to faucet. (Not needed if using WaterPEX Risers or Flexible Risers.) These lead free swivel nut and crimp fittings are used to connect WaterPEX® supply lines directly from a manifold or branch supply to a faucet. They are made of durable plastic.
Features
- For crimp fitting connections
- Easy to install
- Lead free construction
- Connects supply lines directly from manifold or branch supply to faucet
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWPFC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.