HydroPanel II 450 Piezo
HydroPanel II Piezo shower system combines the convenience of modular shrouding with the benefits of solid state electronic water control. The Hydropanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The ESP pushbutton shower system relies on Piezo sensor technology to deliver tempered water to a shower for a pre-set length of time. A bather activates the shower system by pressing a pushbutton. The pushbutton invades the magnetic field of a proximity sensor that is assembled behind the pushbutton. The sensor sends this signal to a solenoid valve which opens and sends water to the showerhead. The shower will operate for the pre-set run-time, or until the bather presses the pushbutton again. The ESP HydroPanel II is ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings - anywhere space, hygiene and water conservation are concerns. Tempered water can be supplied to the ESP HydroPanel units by a master mixer such as the Powers HydroGuard 430 thermostatic mixing valve or Hi-Lo Cabinet Supply Fixture.
Features
- A bather activates the shower system by pressing a pushbutton that will operate the shower for the pre-set run-time
- Ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings
- Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
- Commercial grade brass solenoid valve is slow closing to prevent water hammer
Literature
-
- Brochure - HydroGuard 447 Infrared,HydroGuard 447 Piezo,HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e700
- Installation Instructions - HydroPanel II 450 Piezo
- Installation Instructions - HYDROPANEL™ II Corner Mount Shower System
- Installation Instructions - HYDROPANEL™ II Modular Shrouding System
- Specification Sheet - HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-410P,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e420E,HydroPanel II 450-e700 - Extensions
- Specification Sheet - HydroPanel II 450 Piezo
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroPanel II 450 Piezo
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |