HydroPanel II 450 Infrared
HydroPanel II infrared shower system combines the convenience of modular shrouding with the benefits of solid state electronic water control. The HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The ESP infrared shower system relies on infrared technology to sense the presence of a user and deliver tempered water to the shower with completely hands free operation. When the unit is powered, the ESP sensor emits an invisible infrared beam into the shower area. When a bather enters the field of this beam, a signal is transmitted to a solenoid valve, which opens and sends water to the showerhead. The shower will operate as long as the bather stands in front of the sensor, for the pre-set shower run time. The ESP HydroPanel II is ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings - anywhere space, hygiene, and water conservation are concerns. Tempered water can be supplied to the ESP HydroPanel units by a master mixer such as the Powers HydroGuard 430 thermostatic mixing valve or Hi-Lo Cabinet Supply Fixture.
Features
- Ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings
- Commercial grade non-metallic solenoid valve is slow closing to prevent water hammer
- Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
- Shower operates for a preset run time only when bather stands in front of the sensor's infrared beam
Literature
-
- Brochure - HydroGuard 447 Infrared,HydroGuard 447 Piezo,HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e700
- Installation Instructions - HydroPanel II 450 Infrared
- Installation Instructions - HYDROPANEL™ II Corner Mount Shower System
- Installation Instructions - HYDROPANEL™ II Modular Shrouding System
- Specification Sheet - HydroPanel II 450 Infrared
- Specification Sheet - HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-410P,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e420E,HydroPanel II 450-e700 - Extensions
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroPanel II 450 Infrared
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |