HydroPanel II 450-e700
HydroPanel II shower system with HydroGuard T/P Series e700 valve combines water control with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. HydroPanel II comes complete with stainless steel shrouding, series e700 valve with checkstops, piping, showerhead, end cap and mounting hardware. Some models feature a stainless steel soap dish. An optional hand shower comes pre-assembled with a full spray pushbutton hand shower, 60 in. hose, 18 in. mounted glide-bar and connectors. The series e700 valve is CSA approved and ASSE type T/P listed.
Features
- Complete with stainless steel shrouding, Series e700 valve with checkstops, piping, showerhead, end cap, and mounting hardware
- Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
- Optional handshower comes pre-assembled with a full spray pushbutton handshower, 60 in. hose, 18 in. mounted glide-bar, and connectors
- Series e700 valve is CSA approved and ASSE type T/P listed
Literature
-
- Brochure - HydroGuard 447 Infrared,HydroGuard 447 Piezo,HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e700
- Installation Instructions - HydroPanel II 450-e700
- Installation Instructions - HYDROPANEL™ II Corner Mount Shower System
- Installation Instructions - HYDROPANEL™ II Modular Shrouding System
- Specification Sheet - HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-410P,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e420E,HydroPanel II 450-e700 - Extensions
- Specification Sheet - HydroPanel II 450-e700
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroPanel II 450-e700
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |