LF70A 3/4
Part of the LF70A Series
Ordering Code: 0559133
UPC: 098268451917
3/4 In Brass Lead Free Hot Water Extender Mixing Valve
This 3/4 inch hot water extender mixing valve is designed for domestic water supply systems and recommended for tankless heater, water heater, and solar applications installed at or near the boiler or hot water heater. It consists of a lead free brass body, solder connections, thermostat, stainless steel springs, and dial adjustment cap. The hydraulically operated thermostat opens a spring loaded check in the cold water inlet which allows cold and hot water to mix and can be replaced as a unit. The temperature range is 120 to 160 degrees F (49 to 71 degrees C).
Features
- Lead free brass body construction
- Solder connections
- Thermostat assembly is easy to maintain, remove and replace
- Dial adjustment cap
Specifications | |
---|---|
Body Finish | Rough Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
Cold Inlet Temperature Range | 40 to 85 degree F |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Socket |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 098268451917 |
Factory Set Temperature-Fahrenheit | 9999 |
Hot Inlet Temperature Range | 120 to 160 degree F |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Socket |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Maximum Pressure Differential | 25 Percent |
Minimum Differential Temperature-Fahrenheit | 5 |
Minimum Static Pressure-PSI | 30 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Temperature Accuracy | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0559133 |
Series | LF70A |
Temperature Adjustment Range | 120 to 160 degree F |