LF70A
Lead Free* Hot Water Extender Tempering Valves for Residential Installations
Series LF70A, LFL70A hot water extender tempering valves are used in residential water supply applications to mix cold and hot water in order to extend capacity of water heater storage tanks and hot water boiler tankless heaters. They feature Lead Free* brass body construction, dial adjustment cap, replaceable thermostat, and stainless steel spring, and the series is available with either threaded or solder end connections. Series LF70A temperature range is 120 to 160 degrees F. Series LFL70A temperature range is 100 to 130 degrees F. Maximum pressure is 150 psi (10 bar).
Features
- Unusually high capacity for the size
- Thermostat is easily removed and replaceable as a unit to simplify service
- Lead-free• brass construction resists corrosive domestic hot water conditions
- Available with sweat or threaded connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF70A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |