2000-M5
Hydronic, Two-Way, Universal Flow Check Valves
Series 2000-M5 Hydronic, Two-Way, Universal Flow Check Valves are for use in commercial and residential hydronic heating systems to provide positive shutoff when circulator is not running, preventing flow of water to radiation units. They are easily opened for gravity circulation.
Model 2000-M5 combines angle and horizontal checks and consists of an iron body construction with female threaded connections, bronze seat, and brass center guide. Model 2000S-M5 consists of a straight pattern design with a bronze body construction and solder connections, bronze seat, and brass center guide.
Sizes 3/4 to 1 1/4 in. Maximum Pressure: 50psi (344.8kPa); Sizes 1 1/2 to 3 in. - Maximum Pressure: 125psi (8.6 bar).
Features
- For use in hydronic heating systems to provide positive shutoff when circulator is not running
- Prevents flow of water to radiation units
- Easily opened for gravity circulation
- Model 2000-M5 Iron body construction with female threaded connections
- Model 2000S-M5 Bronze body construction with solder connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 2000-M5
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.