SF-WLPP-2-SPRCHKVALVE
This double union spring check valve is made from Whiteline polypropylene. It allows for 150 psi maximum pressure, features a 2 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Spring check
- Socket fuse
- 2 IN
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Socket Fuse |
Pipe Size | 2 IN |
ProductFamily | Whiteline |