Reducing Female Adapters Standardline PPII SF
Standardline PP II Reducing Female Adapters are used hospitals, research facilities and other applications where dependable, high-quality, high-purity systems are required. Standardline PPII is manufactured from virgin Type II copolymer polypropylene for high-performing, lightweight, and cost competitive systems. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints in high-purity piping systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications.
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Made from high-performing and cost competitive Standardline PPII
- Available in two sizes
- Used hospitals, research facilities and other applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reducing Female Adapters Standardline PPII SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.