Diaphragm Valves Whiteline PPI SF

High Purity Process Diaphragm Valves - Whiteline Polypropylene I

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Whiteline PPI is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Used hospitals, research facilities and other high-purity liquid transportation applications

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Diaphragm Valves Whiteline PPI SF

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.