W75QD
This 3/4 inch quick disconnect 2-way coupling is designed to shut off the water at equipment and supply source and provide backflow prevention to protect the potable water system from contaminated water. This lead free quick disconnect is made of stainless steel and requires a two hand operation to attach and disconnect the nipple from the coupling.
Features
- Durable stainless steel construction
- 2-handed operation
- Provides backflow prevention
- Easy to install
Specifications | |
---|---|
Brand | Dormont |
Buy American Act Compliant | YES |
Finish | Stainless Steel |
Fitting Name | Coupling |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Quick Connect |
Lead Free | YES |
Material | Stainless Steel |
Outlet Connection Size | 3/4 IN |
Outlet Connection Size-Metric | 19 MM |
Outlet Connection Type | Quick Connect |
Product Market Application | Foodservice |