High psi Water Connector
These Lead Free* water and steam connectors are composed of a stainless steel corrugated hose with braid and a protective coating.
Features
- High PSI steam and water connector for use with all types of foodservice equipment
- Orange insulating sleeve and heat shield
- Stainless steel corrugated hose with braid is durable and flexible
- Quick disconnect models available
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific High psi Water Connector
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.