W50B48
This 1/2 inch ID, 48 inch long high psi water connector is composed of a stainless steel corrugated hose with stainless steel over-braid for added strength. This connector includes brass fittings on both ends for easy connection to all types of foodservice equipment. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Brass end connections
- Maximum water temperature up to 225 degrees F (107 degrees C)
- Maximum pressure rating is 150 psi
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Material | Brass |
Inlet Connection Size | 1/2 IN |
Lead Free | YES |
Length | 48 IN |
Maximum Working Pressure-BAR | 10.30 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Material | Brass |
Outlet Connection Size | 1/2 IN |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |