H50BIP2Q36
This 1/2 IN MNPT, 36 inch long steam connector provides trouble-free service and a quick and safe connection of hot steam lines to all types of moveable and stationary foodservice equipment. This connector is composed of a 304 stainless steel corrugated hose with a tight weave stainless steel braid then covered with an orange insulating sleeve that acts as a heat shield and is fitted with a solid brass, two-way quick-disconnect coupling. It has a maximum pressure rating is 125 psi and a maximum temperature rating of 500 degrees F.
Features
- 304 Stainless steel
- Two-way quick-disconnect coupling
- Orange insulating sleeve that acts as a heat shield
- Maximum pressure is 125 psi and maximum temperature is 500 degrees F
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Material | Brass |
Inlet Connection Size | 1/2 IN |
Lead Free | YES |
Length | 36 IN |
Maximum Temperature-Fahrenheit | 500 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Material | Brass |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Quick Connect |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |