H100BIP2Q 36
This 1 inch ID, 36 inch long high psi steam connector is composed of a stainless steel corrugated hose with braid and covered with an orange insulating sleeve/heat shield. The solid brass two-way quick-disconnect provides a safe connection of steam lines to all types of moveable/castered and stationary foodservice equipment.
Features
- 304 Stainless steel
- Two-way quick-disconnect coupling
- Covered with an orange insulating sleeve/heat shield
- Maximum pressure rating is 125 psi
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Material | Brass |
Inlet Connection Size | 1 IN |
Lead Free | YES |
Length | 36 IN |
Maximum Temperature-Fahrenheit | 500 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Material | Brass |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Quick Connect |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |