H100BIP12
This 1 inch ID, 12 inch long high psi steam connector is composed of a stainless steel corrugated hose with braid and covered with an orange insulating sleeve/heat shield. This connector also includes brass fittings on both ends for easy connection to all types of foodservice equipment. All of the components are rated for use with hot or cold water.
Features
- 304 Stainless steel
- Covered with an orange insulating sleeve/heat shield
- Maximum temperature rating is 500 degrees F (260 degrees C)
- Maximum pressure rating is 125 psi
Specifications | |
---|---|
Body Material | Braided Stainless Steel |
Brand | Dormont |
Inlet Connection Material | Brass |
Inlet Connection Size | 1 IN |
Lead Free | YES |
Length | 12 IN |
Maximum Temperature-Fahrenheit | 500 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Material | Brass |
Outlet Connection Size | 1 IN |
Product Market Application | Foodservice |
Tubing Material | Braided Stainless Steel |