RV48CL-32
This 1/2 inch gas appliance and line pressure convertible regulator is designed for main burner and pilot applications for natural or liquified propane (LP) gas, where precise control of tiny flows is an essential operating requirement. It may be installed in any plane or angle without restriction. This regulator has 1/2 inch x 1/2 inch female NPT connections and a maximum inlet pressure of 1/2 psiG. The capacity for natural gas is 250,000 BTU/hr with an outlet pressure of 5 inches of water column (WC). The capacity for LP gas is 400,000 BTU/hr with an outlet pressure 10 inches of water column (WC).
Features
- High strength aluminum castings
- Natural gas capacity of 250,000 BTU/hr
- LP gas capacity of 368,000 BTU/hr
- May be used with natural, manufactured, mixed, LP or LP gas-air mixture
Specifications | |
---|---|
Brand | Dormont |
Lead Free | Not In Scope |
Product Market Application | Foodservice |