R48P32-0512-10
This 1/2 inch gas appliance and line pressure regulator is designed for main burner and pilot applications for liquified propane (LP) gas, where precise control of tiny flows is an essential operating requirement. It may be installed in any plane or angle without restriction. This regulator has 3/4 inch x 3/4 inch female NPT connections, a maximum inlet pressure of 1/2 PSIG with 400,000 BTU/hr capacity, and an outlet pressure range of 5 to 12 inches of water column (WC).
Features
- High strength aluminum castings
- Tested for multi-position mounting
- Maximum inlet pressure is 1/2 PSIG
- For use with LP systems
Specifications | |
---|---|
Brand | Dormont |
BTU Capacity | 400,000 BTU/hr |
Gas Type | LP Gas |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Pressure | 1/2 PSIG |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Material | Aluminum |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Pressure | 5 to 12 inches of water column (WC) |
Outlet Thread Type | NPT |
Product Market Application | Foodservice |