R325P32-0711-11BX
This 1/2 inch gas appliance and line pressure regulator is designed to supply precise regulating control to flow of propane gas used in residential, commercial and industrial applications. In the absence of flow, these regulators guarantee excellent control of the outlet pressure. This regulator has 1/2 inch x 1/2 inch female NPT connections and venting outlet of 1/8 inch NPT. It has a maximum inlet pressure of 2 psiG with 400,000 BTU/hr capacity, a spring range of 7 to 11 inches, and spring set point of 11. Packaged in a showroom ready box.
Features
- High strength aluminum castings
- CSA design certified
- Maximum inlet pressure is 2 psiG
- Tested for multi-position mounting
Specifications | |
---|---|
Brand | Dormont |
BTU Capacity | 400,000 BTU per hour |
Buy American Act Compliant | YES |
Gas Type | LP Gas |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Pressure | 2 PSIG |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Material | Aluminum |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Pressure | 7 inches w.c. |
Outlet Thread Type | NPT |
Pipe Size | 1/2 IN |
Product Market Application | Foodservice |
Spring Pre-Set Point | 11 |
Spring Range | 7 to 11 inches |