R325N32-0711-08
This 1/2 inch gas appliance and line pressure regulator is designed to supply precise regulating control to flow of natural gas used in residential, commercial and industrial applications. In the absence of flow, these regulators guarantee excellent control of the outlet pressure. This regulator has 1/2 IN x 1/2 IN female NPT connections and venting outlet of 1/8 IN NPT. It has a maximum inlet pressure of 2 psiG with 150,000 BTU/hr capacity, a spring range of 7 to 11 inches, and spring set point of 8.
Features
- High strength aluminum castings
- CSA design certified
- Maximum inlet pressure is 2 psiG
- Lever action regulators
Specifications | |
---|---|
Brand | Dormont |
BTU Capacity | 150,000 BTU per hour |
Gas Type | Natural Gas |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Pressure | 2 PSIG |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Material | Aluminum |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Pipe Size | 1/2 IN |
Product Market Application | Foodservice |
Spring Pre-Set Point | 8.0 |
Spring Range | 7 to 11 inches |