16125BP48
This 1 1/4 inch ID, 48 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends.
Features
- ANSI Z21.69 and CSA 6.16 certified
- For moveable commercial kitchen equipment
- Antimicrobial PVC coating
- Limited lifetime warranty
Specifications | |
---|---|
Application | Foodservice Gas Cooking Appliance |
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | NO |
Coating | Antimicrobial PVC |
Design Certification | ANSI Z21.69/CSA 6.43 |
End Connection 1 Size | 1 1/4 IN |
End Connection 1 Style | Flare Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Male Threaded |
End Connection 2 Size | 1 1/4 IN |
End Connection 2 Style | Flare Fitting |
End Connection 2 Thread Type | MPT |
End Connection 2 Type | Male Threaded |
Inner Diameter | 1 1/4 IN |
Lead Free | Not In Scope |
Length | 48 IN |
Outer Diameter | 1 1/2 IN |
Product Market Application | Foodservice |