Blue Hose Gas Connector BP

Moveable Gas Connector

  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • Stress Guard(R) technology makes installation easier and dramatically reduces stress on the hose ends
  • Antimicrobial PVC coating inhibits growth of bacteria, mold, and mildew on the gas connector
  • Corrugated 304 stainless steel tubing is flexible, durable, and corrosion resistant

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector BP

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA