7120-4142
This gas connector kit consists of a 5/8 inch OD, 1/2 inch ID, stainless steel gas connector with 3/4 inch MIP x 3/4 inch FIP adapters x 24 inches, 3/4 inch SnapFast (TM) quick-disconnect, a protective dust cap, dust plug and warning tag. It is commonly used for the connection of manufactured home appliances such as gas ranges and furnaces.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Connector is durable and corrosion resistant
- 304 Stainless steel
- Meets requirements for HUD, CFR 24 section 3280
Specifications | |
---|---|
Application | Manufactured Home Section|Gas Meter |
Brand | Dormont |
Connector Coating | Gray PVC Coating |
Connector Inner Diameter | 1/2 IN |
Connector Length | 24 IN |
Connector Material | Stainless Steel |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003 |
Kit Contents | Dust Plug, Dust Cap |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 0 |
Product Market Application | Residential |