30C-4242-36B
This 5/8 inch OD, 1/2 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/4 inch FIP x 3/4 inch FIP adapters and is 36 inches in length. This CSA approved SafetyShield(R) gas connector has a premium antimicrobial coating for increased safety, durability, and longevity. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas ranges and furnaces. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
Specifications | |
---|---|
Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace|Infrared Tube Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | Antimicrobial Yellow Powder Coating |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
End Connection 1 Size | 3/4 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | FPT |
End Connection 1 Type | Female Threaded |
End Connection 2 Size | 3/4 IN |
End Connection 2 Style | Fitting |
End Connection 2 Thread Type | FPT |
End Connection 2 Type | Female Threaded |
Inner Diameter | 1/2 IN |
Lead Free | Not In Scope |
Length | 36 IN |
Maximum Working Pressure-PSI | 0 |
Outer Diameter | 5/8 IN |
Product Market Application | Residential |
Literature
-
- Catalog - Dormont Wholesale Products
- Flyer - SafetyShield
- Installation Instructions - Gas Connector
- Specification Sheet - 10C, 20C, 30C
- Specification Sheet - Gas Appliance Connectors 30, 30C, 40, 40C, 50, 60, 41, 51, 61
- Specification Sheet - Supr-Safe Stainless Steel Gas Connectors - Series 10, 20, 30