20D-OUTLET
This gas supply outlet box is utilized to attach a 3/8 inch portable outdoor gas connector to the gas supply. The box covering protects the quick-disconnect fitting from weather and allows for easy access to the shutoff valve. Designed with safety in mind this CSA designed certified gas outlet provides a simplified method of installation for portable out door gas appliances.
Features
- Portable
- CSA certified
- Easy to install
- For outdoor use
Specifications | |
---|---|
Box Material | Plastic |
Box Size | 3/8 IN |
Brand | Dormont |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Number Of Shutoff Valves | 1 |
Product Market Application | Residential |