10-9898-34FP
This 3/8 inch OD, 1/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/8 inch flare nuts and is 34 inches in length. Designed with safety in mind, this gas connector is commonly used for the installation of home appliances such as gas log sets and space heaters.
Features
- Designed for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Application | Space Heater|Wall Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | Uncoated |
Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
End Connection 1 Size | 3/8 IN |
End Connection 1 Style | Flare Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Flare Nut Joint |
End Connection 2 Size | 3/8 IN |
End Connection 2 Style | Flare Fitting |
End Connection 2 Thread Type | IPS |
End Connection 2 Type | Flare Nut Joint |
Environmental Product Declaration | No |
Inner Diameter | 1/4 IN |
Lead Free | Not In Scope |
Length | 34 IN |
Outer Diameter | 3/8 IN |
Product Market Application | Residential |