SM100
This 1 IN multiple-plane rotational end fitting is used with gas connectors for commercial kitchen applications. This swivel allows increased movement at either end of the gas connector by providing a 360 degree of multi-plane range of motion and greatly reduces the stress on the ends of the gas connector. The addition of a swivel to a gas connector application allows for a safer connector and will extend the life of the connector.
Features
- Patented design
- CSA certified
- Can extend the life of a gas connector and provide a safer connection
- Allows foodservice equipment to be positioned closer to the wall
Specifications | |
---|---|
Brand | Dormont |
Brass Insert | No |
Fitting Name | Gas Fitting |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Material | Aluminum |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Type | Female Threaded |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |