Swivel MAX

Swivel MAX 360° Rotational End Fitting

  • For use with gas connectors for commercial kitchen applications
  • Increases movement at either end of the gas connector by providing 360 degrees of multi-plane range of motion
  • Increased range of motion greatly reduces the stress on the ends of the gas connector
  • Creates a safer and longer lasting connector

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Swivel MAX

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.