A75R
This 3/4 inch ID push-to-connect quick-disconnect coupling is designed specifically to connect and disconnect moveable equipment used in the foodservice industry. This coupling contains a thermal shutoff feature which is a polymer ring located inside the nipple that will melt and close the gas supply valve if the temperature rises above 350 degrees F. It has a push-to-connect feature which allows the coupling's components to be joined quickly by simply pushing them together until they snap into place. There is no need to hold or slide the operating ring.
Features
- CSA certified
- Designed specifically for the foodservice industry
- Internal thermal shutoff feature
- Push to connect technology
Specifications | |
---|---|
Brand | Dormont |
Fitting Name | Gas Fitting |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Push |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Temperature-Fahrenheit | 350 |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |