SnapFast

SnapFast Quick Disconnect Coupling

  • Used to connect and disconnect moveable foodservice equipment
  • Integral thermal shutoff feature will melt and close the gas supply valve if the temperature exceeds 350° F (177° C)
  • Coupling components can be joined quickly by simply pushing together
  • Brass body and aluminum collar construction

Select options below to identify the UPC, Order Code, and Repair Kit for a specific SnapFast

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.