A75
This 3/4 inch ID push-to-connect quick-disconnect coupling. The quick-disconnect contains a thermal shutoff feature which is a polymer ring located inside the nipple that will melt and close the gas supply valve if the temperature rises above 350 degrees F. This quick-disconnect also features a push-to-connect feature which allows the coupling's components to be joined quickly by simply pushing them together until they snap into place. There is no need to hold or slide the operating ring.
Features
- CSA certified
- Designed specifically for the foodservice industry
- Internal thermal shutoff feature
- Push to connect technology
Specifications | |
---|---|
Brand | Dormont |
Brass Insert | No |
Buy American Act Compliant | YES |
Fitting Name | Gas Fitting |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Push |
Inlet Material | Brass |
Inlet Thread Type | NPTF |
Inner Diameter | 3/4 IN |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Temperature-Celsius | 117.00 |
Maximum Working Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Size-Metric | 19 MM |
Outlet Connection Type | Push |
Outlet Material | Brass |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |