AAPU
Pipe Union
Our pipe unions are made in New Zealand from the high grade glass reinforced nylon and are designed so they can be used in place of traditional metal fittings, with the advantage of being non-corrosive. These pipe unions use a combination thread that allows connection to BSP thread as well as NPT thread. Can be taken apart for servicing. Maximum pressure of 230 psi (1600 kPa)
Features
- Made from high grade glass reinforced nylon
- Designed so they can be used in place of traditional metal fittings
- Non-corrosive
- Combination thread that allows connection to BSP thread as well as NPT thread
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AAPU
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.