AHN
Inline Hose Nozzles
ANKA® AHN Series inline hose nozzles are strong and robust, with a quick action on/off movement to a fully adjustable spray pattern. They provide very high flow rates to ensure a fast wash-down time. ANKA hose nozzles offer high impact resistance. Applications include dairy parlor wash-down, plant equipment wash, yard wash-down, horticulture and marine.
Models available for large and small size hose nozzles, hose reel nozzles, and TUFF TRIGGER (TM) spray guns for hot and cold water.
Features
- Uniquely designed outer ring for protection against high impact and excessive wear
- Quick action on/off for complete control
- Fully adjustable, wide spray pattern to a full bore flow
- Applications include dairy parlor wash-down, plant equipment wash, yard wash-down, horticulture and marine
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AHN
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.