AFV

Foot Valves

  • Made of high grade glass fiber reinforced nylon
  • Combination thread that allows connection to BSP thread as well as NPT thread
  • Prevents the loss of water
  • Ideals applications include pumping, irrigation, and agriculture

Select options below to identify the UPC, Order Code, and Repair Kit for a specific AFV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.