XF
XtraFlo Armless Diaphragm Trough Valve
The XtraFlo compact armless diaphragm valve has full-flow high volume fill with a water level differential between opening and closing reducing pump motor overload and electricity. The valve is livestock damage proof. For large troughs, this compact, armless diaphragm valve provides full-flow high volume fill and has a 1 water level differential between opening and closing, which allows full-flow operation meaning the pump runs unrestricted until the trough is full. - Backflow prevention top entry version available - Armless - Less damage from stock (excluding top entry version) - Full on, full off - Bottom, side or top mount - Long tail and top entry version available - UV stabilized and corrosion resistant
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific XF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |