P12-FLT
Part of the FLT-P Series
Ordering Code: 0780221
UPC: 098268474527
Lead Free: YES
Plastic Float, Two 6 In Diameter
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
EAN | 098268474527 |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 0780221 |
Series | FLT-P |