FLT-P
Plastic Heavy Duty Floats
Series FLT-P Plastic Heavy Duty Plastic Floats are used with a float valve in a control assembly that provides make up water for pressure washers, cooling towers, heat transfer units, livestock watering tanks, and refrigeration units. These floats are made of all injection molded polyethylene construction, it are non-electrolytic and highly corrosion resistant and has female thread connections. Available in one or two float assemblies. The maximum working temperature is 140 degrees f.
Features
- Highly corrosion resistant
- Ideal for use with salts and caustic fluids
- All injection molded polyethylene construction
- Resistant to sunlight deterioration
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLT-P
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.