AT
Tee Couplings
AT Series tee couplings are used to connect a range of polyethylene pipe with varying wall thicknesses. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. AT12 US: 1/2 in. Pipe X 1/2 in. Pipe X 1/2 in. Pipe Tee AT34 US: 3/4 in. Pipe X 3/4 in. Pipe X 3/4 in. Pipe Tee AT1 US: 1 in. Pipe X 1 in. Pipe X 1 in. Pipe Tee AT114 US: 1-1/4 in. Pipe X 1-1/4 in. Pipe X 1-1/4 in. Pipe Tee
Features
- Non-corrosive, made from extremely durable, high quality materials
- Fittings are re-usable and can be fitted without the use of tools
- Unique Blue Nut; which is very user friendly
- Glass Fiber Reinforced Nylon
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.