AME
Male Elbow Pipe Fittings
AME Series male elbows are used to connect a range of polyethylene pipe with varying wall thicknesses. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts.
Models available: AME12 US: 1/2 in. Pipe X 1/2 in. Male NPT Thread Male Elbow
AME34 US: 3/4 in. Pipe X 3/4 in. Male NPT Thread Male Elbow
AME1 US: 1 in. Pipe X 1 in. Male NPT Thread Male Elbow
AME114 US: 1-1/4 in. Pipe X 1-1/4 in. Male NPT Thread Male Elbow
AHF34 US: 3/4 in. Pipe x 3/4 in. Male NPT Thread Yard Hydrant Elbow
AHF134 US: 1 in. x 3/4 in. Reducing Male NPT Thread Yard Hydrant Elbow
Features
- Non-corrosive, made from durable, high quality materials
- Re-usable and able to be fitted without using tools
- Unique, user-friendly blue nut
- Single piece replaces barb fitting and clamps
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AME
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.