ABTF
Barbed Tank Fitting
Series ABTF barbed tank fittings are used to connect a range of polyethylene pipe with varying wall thicknesses. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. Models available ABTF-20: 3/4 Barbed Tank Fitting and ABTF-25: Barbed Tank Fitting.
Features
- Fiberglass reinforced nylon
- UV Stabilized – for above ground or below grade applications
- Non Corrosive – made from extremely durable, high quality potable materials
- Can be used on poly pipe, clear or braided hose, garden or wash down hose
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ABTF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.