AQLCM

Male Quick-Lock Coupling

  • Made of high grade glass reinforced nylon
  • Designed to be put together and taken apart in one easy twist action
  • Each coupling is interchangeable
  • Ideal for use in farming, irrigation, and industry applications

Select options below to identify the UPC, Order Code, and Repair Kit for a specific AQLCM

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA