AQLCF
Female Quick-Lock Coupling
Our quick-lock couplings are made in New Zealand from high grade glass reinforced nylon. These quick-action couplings are designed to be put together and taken apart in one easy twist action. Because the seal ring end is a consistent size, each coupling is interchangeable, allowing a wide range of configurations. Quick-lock couplings are used in farming, irrigation, and industry applications.
Features
- Quick and easy to use
- Connect or take apart with one easy twisting motion
- Used in farming, irrigation, and industry applications
- Allows for a wide range of configurations
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AQLCF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |