RES
Reservoir Valve
These high flow reservoir tank valves are piston operated and fully serviceable. They have high flow rates, are made from non-corrosive materials and are UV stabilized. These valves are suited for large storage tanks and reservoirs where instant water level replacements are required.
Features
- High-volume, full-flow valve offers flow rates in excess of 135 GPM at 60 PSI
- Recommended uses include rainwater harvesting, irrigation, livestock watering, rainwater harvesting and other domestic, industrial, rural and/or agricultural water supply applications
- Can be submerged to avoid risk of damage from livestock
- Ideal for maintaining water levels in large storage tanks and reservoirs where instant replacement is required
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RES
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.