FLT-O
Orange Floats
These orange round floats are made from non-corrosive materials and is UV stabilized. The threaded insert is durable and molded to the float. The maximum allowable temperature the float can be exposed to is 140 degrees Fahrenheit.
Features
- Standard thread design, featuring an insert that's been heat-molded to the float
- Maximum temperature exposure is 140 degree F
- Use with trough valves to maintain appropriate water levels in water tanks
- Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that's also UV-stable
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLT-O
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.