BA
BigAl Differential Tank/Reservoir Valve
The BigAl valve is designed to handle high flow rates of up to 330 gal/min (1500 L/min) on high pressure, with adjustable water levels that increase pump life and save electricity. The BigAl valve allows for a single level or variable minimum and maximum water levels in pump-fed large storage tanks and reservoirs and in water mains and gravity-fed large storage tanks and reservoirs. For rainwater harvesting applications, it works as a backup water supply control valve, in the event that demand exceeds rainfall. - Full on, full off - Very high flow rate 330 gal/min (1500 L/min) at 174 psi (1200 kPa) - Extremely high volume water inlet control device. - Soft closing, no water hammer - Long tail, no tank fittings (thin walled tanks)
Features
- Designed to handle high flow rates of up to 330 gal/min (1500 L/min)
- Adjustable water levels that increase pump life
- High volume water inlet control device
- Works as a backup water supply control valve
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific BA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.