LF3100M3 3
Part of the LF3100 Series
Ordering Code: 0821748
UPC: 098268792829
Lead Free: YES
3 IN Lead Free Dielectric Galvanized Iron Flange Pipe Fitting with Brass Tailpiece, Iron Pipe Thread to Copper Solder Joint
This 3 inch lead free dielectric flange pipe fitting is designed for commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current from connections of dissimilar metals. Ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of an iron pipe thread to copper solder joint flange tailpiece with an EPDM gasket and hardware. The maximum temperature is rated up to 300 degrees F (149 degrees C). The maximum pressure is rated at 50 psi (3.4 bar).
Features
- EPDM gasket
- Maximum pressure is 50 psi (3.4 bar)
- Maximum temperature 300 degrees F (149 degrees C)
- Iron pipe thread to copper solder joint connections
Specifications | |
---|---|
Adapter Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
EAN | 098268792829 |
Gasket Material | Buna-N |
Gasket Maximum Pressure | 175 PSI |
Gasket Maximum Pressure-BAR | 12.10 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 76.2 MM |
Inlet Connection Type | Female Threaded |
Inlet Material | Iron |
Inlet Thread Type | NPT |
Insulator Material | Polysulfone |
Lead Free | YES |
Maximum Working Pressure-PSI | 175 |
Maximum Working Temperature-Fahrenheit | 180 |
Nut Material | Steel |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Socket |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0821748 |
Series | LF3100 |
Type | Kit |