LF3100
Lead Free* Dielectric Flanged Pipe Fittings
Series LF3100 Lead Free* Dielectric Flanged Pipe Fittings are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features an iron pipe thread to copper solder joint connection. It consists of a flange fitting and a gasket. Series LF3100 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 175psi.
Features
- Maximum pressure is 175 psi (12.1 bar)
- Iron pipe thread to copper solder joint connections
- Maximum temperature is 180 degrees F (82 degrees C)
- Designed and manufactured to the highest quality standards
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF3100
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |