4001E
Discontinued - Replaced By: LF4001E
Dielectric Unions - FIP Thread to Solder Connections
Series 4001E Dielectric Unions feature a female iron pipe thread to solder connection. Compliant to American Society of Sanitary Engineering ASSE Standard 1079-2005. These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. Maximum Pressure: 250psi (17.2 bar). Maximum Temperature: 180°F (82°C)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 4001E
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |