LF4001E
Lead Free* Dielectric Unions - FIP Thread to Solder Connections
Series LF4001E Lead Free* Dielectric Unions feature a female iron pipe thread to solder connection. Compliant to American Society of Sanitary Engineering ASSE Standard 1079-2005. These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. Maximum Pressure: 250psi (17.2 bar). Maximum Temperature: 180°F (82°C)
Features
- Female iron pipe thread to solder connection
- Designed and manufactured to the highest quality standards
- Individually factory certified to withstand a minimum of 600 volts on a dry line with no flashover
- Rated to 180°F (82°C) at 250psi (17.2 bar)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF4001E
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |