3547 10
Discontinued - Replaced By: 3547-10
Part of the Collet Clip 3547 Series
Ordering Code: 0650292
UPC: 098268308631
Lead Free: Not In Scope
1/2 IN CTS Plastic Collet Clips
This 1/2 inch CTS AquaLock(TM) plastic collet clips for fittings works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268308631 |
Fitting Name | Clip |
Lead Free | Not In Scope |
Part Number | 0650292 |
Series | Collet Clip 3547 |